SLVUCO7 March 2023 TPSM83100
This user’s guide describes the operation and use of the TPSM83100EVM evaluation module (EVM). The TPSM83100EVM is designed to help users easily evaluate and test the operation and functionality of the TPSM83100 buck-boost module. The TPSM83100EVM has the output voltage set to 3.3 V. The EVM operates from a 1.6-V to 5.5-V input voltage range. Output current can go up to 1.5 A when Vin is higher than 3 V and 1.2 A when Vin is higher than 2.7V. This document includes the following:
Throughout this document, the abbreviations EVM, TPSM83100EVM, and the term evaluation module are synonymous with the TPSM83100, unless otherwise noted.