SLVUCO7 March 2023 TPSM83100
DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
C6 | 1 | 150uF | CAP, Tantalum Polymer, 150 uF, 10 V, +/- 20%, 0.005 ohm, 7343-31 SMD | 7343-31 | T530D157M010ATE005 | Kemet |
C2, C3, C4 | 3 | 22µF | Multi-Layer Ceramic Capacitor 22uF 10V X5R ±20% 0603 Paper T/R | 0603 | GRT188R61A226ME13D | Murata |
J1, J2 | 2 | Header, 2.54 mm, 6x1, Gold, TH | Header, 2.54mm, 6x1, TH | 61300611121 | Wurth Elektronik | |
JP1, JP2 | 2 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
R1, R2 | 2 | 100k | RES, 100 k, 5%, 0.1 W, 0603 | 0603 | CRCW0603100KJNEAC | Vishay-Dale |
R3 | 1 | 50 | RES, 50, 0.1%, 0.5 W, 0402 | 0402 | FC0402E50R0BTBST1 | Vishay Thin Film |
R4 | 1 | 560k | RES, 560 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402560KJNED | Vishay-Dale |
R5 | 1 | 100k | RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402100KFKED | Vishay-Dale |
SH-JP1, SH-JP2 | 2 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
U1 | 1 | 1.5-A Output Current, Buck-Boost Converter With I2C Interface | MicroSiP8 | TPSM83100 | Texas Instruments | |
C1, C5 | 0 | 22µF | Multi-Layer Ceramic Capacitor 22uF 10V X5R ±20% 0603 Paper T/R | 0603 | GRT188R61A226ME13D | Murata |
C7 | 0 | 10pF | CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402 | 0402 | C0402C100K4GACTU | Kemet |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A |