SLVUCO7 March 2023 TPSM83100
U1 is configured for the evaluation of the adjustable-output version. This EVM is set to 3.3 V. Resistors R4 and R5 can be used to set the output voltage between 1.2 V and 5.5 V. See the data sheet for recommended values.