SLVUCP0A December 2023 – March 2024 TPS22996
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
PCB1 |
1 |
Printed Circuit Board |
LP110 |
Any |
||
C3, C4 |
2 |
1uF |
CAP, CERM, 1uF, 16V, +/- 10%, X7R, 0805 |
0805 |
GRM21BR71C105KA01L |
MuRata |
C5, C6, C7 |
3 |
0.1uF |
CAP, CERM, 0.1µF, 16V,+/- 10%, X7R, 0402 |
0402 |
CL05B104KO5NNNC |
Walsin |
FID1, FID2, FID3 |
3 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
H2, H5, H8, H11 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
H3, H6, H9, H12 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
J1, J2, J3, J10, J12 |
5 |
Standard Banana Jack, Insulated, Red |
6091 |
6091 |
Keystone |
|
J4 |
1 |
Header, 100mil, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
HMTSW-102-07-G-S-240 |
Samtec |
|
J5, J11, J13 |
3 |
Standard Banana Jack, Insulated, Black |
6092 |
6092 |
Keystone |
|
J6, J7, J8, J9 |
4 |
Header, 2.54mm, 3x2, Gold, TH |
Header, 2.54mm, 3x2, Gold, TH |
HTSW-103-07-G-D |
Samtec |
|
R1, R5 |
2 |
180k |
RES, 180 k, 1%, 0.063 W, 0402 |
0402 |
RC0402FR-07180KL |
Yageo America |
R2, R6 |
2 |
28.0k |
RES, 28.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040228K0FKED |
Vishay-Dale |
R3, R7 |
2 |
4.99k |
RES, 4.99 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04024K99FKED |
Vishay-Dale |
SH-J1, SH-J2, SH-J3, SH-J4 |
4 |
1x2 |
Shunt, 100mil, Flash Gold, Black |
Closed Top 100mil Shunt |
SPC02SYAN |
Sullins Connector Solutions |
SW1, SW2 |
2 |
Dip Switch SPST 4 Position Through Hole Rocker Actuator 150mA 30VDC |
DIP8 |
76SB04ST |
Grayhill |
|
TP1, TP2 |
2 |
Test Point, Multipurpose, Green, TH |
Green Multipurpose Test point |
5126 |
Keystone Electronics |
|
TP3, TP4, TP5 |
3 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Test point |
5010 |
Keystone Electronics |
|
TP6, TP7 |
2 |
Test Point, Multipurpose, Blue, TH |
Blue Multipurpose Test point |
5127 |
Keystone Electronics |
|
TP8, TP9, TP10 |
3 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Test point |
5011 |
Keystone Electronics |
|
U1 |
1 |
5.5V, 4A, 11mΩ On-Resistance Dual-Channel Load Switch |
SOT583 |
TPS22996HQDYCRQ1 |
Texas Instruments |
|
C1, C2, C8, C9 |
0 |
10uF |
CAP, CERM, 10µF, 16V,+/- 10%, X7R, 0805 |
0805 |
CL21B106KOQNNNG |
Samsung |
R4, R8 |
0 |
1.00Meg |
RES, 1.00M, 1%, 0.125W, AEC-Q200 Grade 0, 0805 |
0805 |
ERJ-6ENF1004V |
Panasonic |