SLVUCP4 November 2023
The minimum voltage for the USB Power Delivery Sink Capabilities can be set according to the table below. When the received USB PD Source Capabilities do not meet the minimum and maximum voltage range the Capabilities Mismatch bit is set on the USB PD request. When the Minimum Voltage is set greater than 5 V the Higher Capability bit is set in the Sink Capabilities.
ADCIN1 Decoded Value | Minimum Voltage Configuration |
---|---|
0 | 5 V |
1 | 9 V |
2 | 12 V |
3 | 15 V |
4 | 20 V |
5 | Reserved |
6 | Reserved |
7 | Reserved |