SLVUCP4 November 2023
The maximum voltage for the USB Power Delivery Sink Capabilities is set according to the table below. When the received USB PD Source Capabilities do not meet the minimum and maximum voltage range the Capabilities Mismatch bit is set on the USB PD request.
ADCIN2 Decoded Value | Maximum Voltage Configuration |
---|---|
1 | 9 V |
3 | 12 V |
5 | 15 V |
7 | 20 V |