SLVUCP4 November 2023
The TPS25730EVM allows for the configuration of the TPS25730 without the need to program or use software. As the TPS25730 is a USB-PD controller for use in sink-only applications, the following sink capabilities of the TPS25730EVM are configurable:
The TPS25730EVM configures the aforementioned capabilities using ADCIN1, ADCIN2, ADCIN3, and ADCIN4 input pins of the TPS25730. The TPS25730EVM utilizes four sets of switches; each set of switches corresponding one of the four ADCIN pins.