SLVUCP4 November 2023
The TPS25730 is powered by the USB-C connector located at J2. The power source is to be connected by USB-C cable and connected to the USB-C connector of the TPS25730EVM. The power source needs to be USB-PD capable to enable use of the full set of features of TPS25730EVM. More specifically, the power source needs to operate in the standard power range (SPR) of the USB-PD specification, providing between 5 V and 20 V, and no greater than 5 A.
Items Required for Operation