SLVUCP9A November 2023 – March 2024 TPS25751
The TPS25751D is a single-port, USB Type-C PD controller with integrated bi-directional high voltage power paths for power-only applications. The TPS25751EVM is used to evaluate functionally equivalent TPS25751S (external high-voltage power path) version of the TPS25751 PD controller. The TPS25751 PD controller is an excellent choice for single port power applications operating in the Standard Power Range (SPR) for Dual Role Power (DRP) applications up to 100W (20V/5A).
The TPS25751EVM includes several devices for complete evaluation of voltage protection, power topology, and an additional TPS25730D PD controller for barrel-jack replacement. For more details on each device on the TPS25751EVM refer to Table 2-1.
The TPS25751 PD controller is configurable through the Web-based GUI for application specific requirements, architectures, and power/data roles. The GUI tool provides additional optional firmware configuration to integrate control for selected Battery Charger Products (BQ25756, BQ25756E, BQ25792, BQ25798, and BQ25713). For more information on BQ configuration, refer to Section 4.2.
Designator | Device Name | Description |
---|---|---|
U1 | TPS25730 | USB Type-C Sink-Only PD controller, DC barrel jack replacement |
U2, U3 | TVS2200 | 22V flat-clamp surge protection device |
U4 | TPS25751 | USB Type-C PD controller |
U5 | TPD2S300 | USB Type-C Short-to-VBUS and ESD protection for SBU lines Liquid Detection/Corrosion Mitigation |
U6 | CAT24C512 | EEPROM Serial 512-Kb I2C |
U7 | TPD2E009 | Dual ESD protection diode with 5A surge rating |
U8 | TM4C123GH6PM | TIVA MCU, used in conjunction with GUI to flash the EVM |
U9, U11 | TLV75533 | Low-dropout voltage regulator for 3.3V (P3V3) |
U10 | LM76005 | Synchronous step-down converter for 5V (PP5V) |