The TPS1HTC30EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS1HTC30-Q1 automotive high side switch. This evaluation board provides a seamless way to connect a power supply to the input of the TPS1HTC30-Q1, connect a load to the output channel, and switch on and off the device using the control pins of the chip itself. The device integrates protection features such as thermal shut down, output clamp, and current limit.
General resistive, inductive, and capacitive loads