SLVUCQ2A july 2023 – july 2023 TPSF12C1 , TPSF12C1-Q1
Table 4-4 captures the applicable parameters for the CM chokes in equivalent passive and active EMI filter designs when installed with two 12-mH and 2-mH chokes, respectively. The active design achieves a 60% total copper loss reduction at 10 ARMS (PCU = 6 W – 2.4 W = 3.6 W, neglecting the winding resistance increase due to temperature rise), which implies lower component operating temperatures, reduced heatsinking requirement, and improved capacitor lifetimes. The footprint, volume and weight of the chokes reduce by 41%, 52% and 62%, respectively.
FILTER DESIGN | CM CHOKE PART NUMBER(1) | QTY | LCM (mH)(2) | WINDING DCR (mΩ) | SIZE (mm) | TOTAL MASS (g) | TOTAL POWER LOSS at 25°C (W) |
---|---|---|---|---|---|---|---|
Passive | 7448051012 | 2 | 12 | 15 | 23 × 34 × 33 | 72 | 6.0 |
Active | 7448031002 | 2 | 2 | 6 | 17 × 23 × 25 | 20 | 2.4 |
Derived from the Würth Elektronik REDEXPERT tool, Figure 4-9 provides impedance curves for the CM chokes mapped out above. The curves highlight that the smaller-size 2-mH choke has a higher self-resonant frequency (SRF) and improved high-frequency performance.
As an example of the higher CM impedance at high frequencies due to lower intrawinding capacitance, the impedance of the CM choke at 30 MHz increases from 150 Ω to 2.2 kΩ (when going from 12 mH in the passive design to 2 mH in the active design). The × and o markers shown at 10 MHz and 30 MHz in Figure 4-9 demarcate the respective CM impedances for the passive and active designs. The higher choke impedance evident above 4 MHz for the active design may obviate the need for grid-side Y-capacitors (typically installed for high-frequency attenuation).