SLVUCQ2A july 2023 – july 2023 TPSF12C1 , TPSF12C1-Q1
Figure 4-8 shows the typical thermal performance of this active filter design with rated load of 10 A. The CM choke windings and TPSF12C1 device run at 28°C and 12°C above the local ambient temperature, respectively.