SLVUCS1A july 2023 – august 2023 TPS7H2140-SEP
Table 4-1 lists the bill of materials for an EVM in the default configuration.
Designator | Qty | Value | Description | Package Reference | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
C1, C22, C23, C24, C25 | 5 | 33uF | CAP, Tantalum Polymer, 33 uF, 50 V, +/- 20%, 0.05 ohm, 7343-43 SMD | 7343-43 | T521X336M050ATE050 | Kemet |
C2, C18, C19, C20, C21 | 5 | 10uF | CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, 1210 | 1210 | CL32B106KBJNNWE | Samsung Electro-Mechanics |
C3, C14, C15, C16, C17 | 5 | 1uF | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, 0805 | 0805 | CL21B105KBFNFNE | Samsung |
C4, C6, C10, C11, C12, C13 | 6 | 0.1uF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | 06035C104KAZ2A | AVX |
C5, C8 | 2 | 4.7uF | CAP, CERM, 4.7 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | C1210C475K5RACAUTO | Kemet |
C7 | 1 | 1000 pF | CAP, CERM, 1000 pF, 50 V, +/- 10%, C0G/NP0, 0603 | 0603 | 06035A102KAT2A | AVX |
C9 | 1 | 0.1uF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | C0603C104K5RACAUTO | Kemet |
D1 | 1 | 50 V | Diode, Schottky, 50 V, 1 A, SMA | SMA | B150-13-F | Diodes Inc. |
D2 | 1 | 200 V | Diode, Switching, 200 V, 0.2 A, SOT-23 | SOT-23 | BAS21-7-F | Diodes Inc. |
H1, H3, H5, H7 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
H2, H4, H6, H8 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
J1, J24, J25, J26, J27 | 5 | Fixed Terminal Blocks MKDSP 10 HV/ 2-10 | HDR2 | 1929517 | Phoenix Contact | |
J2, J3, J4, J5, J6, J7, J8, J9 | 8 | Header, 100mil, 3x1, Tin, TH | Header, 3x1, 100mil, TH | 5-146278-3 | TE Connectivity | |
J10, J15, J16, J17, J18, J19 | 6 | Compact Probe Tip Circuit Board Test Points, TH, 25 per | TH Scope Probe | 131-5031-00 | Tektronix | |
J11, J12, J20, J21, J22, J23 | 6 | Header, 2.54mm, 2x1, Tin, TH | Header, 2.54mm, 2x1, TH | 22284023 | Molex | |
J13, J14 | 2 | Standard Banana Jack, Uninsulated, 5.5mm | Keystone_575-4 | 575-4 | Keystone | |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
R1, R2, R3, R4, R5, R6, R7, R8, R9, R10 | 10 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale |
R11, R15 | 2 | 3.01k | RES, 3.01 k, 1%, 0.2 W, 0603 | 0603 | ERJ-P03F3011V | Panasonic |
R12, R13, R14, R30 | 4 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EA | Vishay-Dale |
R16, R17, R18, R19, R20, R21, R22, R23, R24, R25, R26, R27, R28 | 13 | 0 | RES, 0, 5%, 1 W, 2512 | 2512 | RC6432J000CS | Samsung |
R29 | 1 | 442 | RES, 442, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD07442RL | Yageo America |
R31 | 1 | 1.00k | RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08051K00FKEA | Vishay-Dale |
R32, R33, R34, R35 | 4 | 20.0k | RES, 20.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0720KL | Yageo |
SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J11, SH-J12 | 10 | Shunt, 100mil, Gold plated, Black | JUMPER | QPC02SXGN-RC | Sullins | |
TP1, TP13, TP17, TP19, TP21, TP23 | 6 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone Electronics | |
TP2, TP14, TP16, TP18, TP20, TP22, TP24 | 7 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
TP3, TP4, TP5, TP6 | 4 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone Electronics | |
TP7, TP8, TP9, TP10, TP11 | 5 | Test Point, Multipurpose, Yellow, TH | Yellow Multipurpose Testpoint | 5014 | Keystone | |
TP12, TP15 | 2 | Test Point, Multipurpose, Blue, TH | Blue Multipurpose Testpoint | 5127 | Keystone Electronics | |
U1 | 1 | Radiation Tolerant 32-V, 160-mΩ Quad-Channel eFuse | HTSSOP28 | TPS7H2140MPWPTSEP | Texas Instruments | |
U2 | 1 | High-Voltage Ultralow-I(q) Low-Dropout Regulator, DGN0008D (HVSSOP-8) | DGN0008D | TPS7A6650QDGNRQ1 | Texas Instruments |