SLVUCS3 October   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Jumper Information
    2. 2.2 Test Points
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Bill of Materials (BOM)

Table 3-1 Bill of Materials
Designator Value Description Package Reference Part Number Manufacturer

C1

0.1uF

CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603

0603

C1608X7R1H104K080AA

TDK

C2

0.1uF

CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0805

0805

C0805C104K1RACTU

Kemet

C3

2.2uF

CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7R, 1210

1210

C1210C225K1RACTU

Kemet

C4, C5

22uF

CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, 1206

1206

GRM31CR71A226KE15L

MuRata

C6

1uF

CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1210

1210

C3225X7R2A105K200AA

TDK

C7

2.2uF

CAP, CERM, 2.2 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805

0805

CGA4J3X7R1H225K125AB

TDK

C8 4700 pF CAP, CERM, 4700 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

CGA3E2X7R2A472K080AA

TDK

C9

0.1uF

CAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

GCJ188R72A104KA01D

MuRata

C10, C11, C12, C13

0.022uF

CAP, CERM, 0.022 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

CGA3E2X7R2A223K080AA

TDK

D1, D3

200 V

Diode, Switching, 200 V, 0.2 A, SOT-23

SOT-23

BAS21-7-F

Diodes Inc.

D2

36 V

Diode, TVS, Uni, 36 V, 58.1 Vc, SMB

SMB

SMBJ36A-13-F

Diodes Inc.

H1, H2, H3, H4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J1, J13, J14, J15, J16, J17, J18

Header, 2.54mm, 3x1, Gold, TH

Header, 2.54mm, 3x1, TH

HMTSW-103-07-G-S-240

Samtec

J2, J3, J4, J6, J7, J8

Standard Banana Jack, insulated, 10 A, red

571-0500

571-0500

DEM Manufacturing

J5, J9

Standard Banana Jack, insulated, 10 A, black

571-0100

571-0100

DEM Manufacturing

J10, J11, J12

Header, 100mil, 2x1, Gold, TH

Header, 2.54mm, 2x1, TH

HMTSW-102-07-G-S-240

Samtec

L1

15uH

Inductor, Shielded Drum Core, Ferrite, 15 uH, 1.1 A, 0.08 ohm, SMD

SMD, 2-Leads, Body 6.8x6.8mm

744062150

Wurth Elektronik

R1, R2, R7, R8, R15, R26

4.7k

RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

ERJ-3GEYJ472V

Panasonic

R3, R4, R5, R6, R9, R10, R11, R12, R13, R14, R16, R17

7.50k

RES, 7.50 k, 1%, 0.1 W, 0603

0603

ERJ-3EKF7501V

Panasonic

R18

13.3k

RES, 13.3 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2RKF1332X

Panasonic

R19

17.8k

RES, 17.8 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040217K8FKED

Vishay-Dale

R20

23.7k

RES, 23.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2RKF2372X

Panasonic

R21

31.6k

RES, 31.6 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040231K6FKED

Vishay-Dale

R22

44.2k

RES, 44.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040244K2FKED

Vishay-Dale

R23

59.0k

RES, 59.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040259K0FKED

Vishay-Dale

R24

78.7k

RES, 78.7 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040278K7FKED

Vishay-Dale

R25

110k

RES, 110 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW0402110KFKED

Vishay-Dale

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10

1x2

Shunt, 100mil, Gold plated, Black

Shunt

SNT-100-BK-G

Samtec

SW1

Dip Switch SPST 8 Position Through Hole Slide (Standard) Actuator 10 mA 5VDC

DIP8

STV08

TE Connectivity

TP1, TP2, TP3, TP7, TP9, TP13

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone Electronics

TP4, TP5, TP6, TP8, TP10, TP15, TP25, TP26, TP27, TP28

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone Electronics

TP11, TP12, TP14, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24

Test Point, Multipurpose, Green, TH

Green Multipurpose Testpoint

5126

Keystone Electronics

U1

LMR36503/06-Q1 Wide Input 60-V Synchronous, DC-DC Buck Converter, RPE0009A (VQFN-9)

RPE0009A

LMR36506R3RPET

Texas Instruments

U2

65-mΩ Quad-Channel Smart High-Side Switch with Diagnostics

VQFN40

TPS274C65CPWRHAR

Texas Instruments