SLVUCS3 October 2023
This EVM is compatible with the TPS27C65CP device. There are other device versions for the TPS27C65 which can be tested using the TPS27C65EVM. Table 2-2 shows the comparison across different device versions. Please note that TPS274C65CPEVM supports version CP.
Device Version | Part Number | Interface | Reverse Current Blocking (RCB) | Integrated LED Driver | Integrated ADC | Fault Diagnosis |
---|---|---|---|---|---|---|
CP | TPS274C65CP | GPIO | Yes | No | No | Per channel fault output |
AS | TPS274C65AS | SPI | Yes | Yes | Yes | Global fault output and single channel information available through SPI |
BS | TPS274C65BS | SPI | No | No | No | Global fault output and single channel information available through SPI |