SLVUCS3 October 2023
Table 3-3 shows the test points populated on the board as well as the signal connectors.
Connector and Test Point | Description |
---|---|
J2, TP1 | Supply Voltage VS. |
J3, TP2 | VDD voltage. Connect a supply if internal VDD is not used. |
J4, TP3 | Output voltage 1 (VOUT1). |
J6, TP7 | Output voltage 2 (VOUT2). |
J7, TP9 | Output voltage 3 (VOUT3). |
J8, TP13 | Output voltage 4 (VOUT4). |
TP4, TP5, TP6, TP8, TP10, TP15, TP25, TP26, TP26, TP28, J5, J9 | Ground. |
TP11 | ST1 Signal. |
TP12 | ST2 Signal. |
TP17 | ST3 Signal. |
TP18 | ST4 Signal. |
TP14 | REG_EN Signal. |
TP16 | DIA_EN Signal. |
TP19 | Latch Signal. |
TP24 | FAULT Signal. |
TP20 | EN1 Signal. |
TP21 | EN2 Signal. |
TP22 | EN3 Signal. |
TP23 | EN4 Signal. |