SLVUCT2 December 2023 TPS56837H
TPS56837H has a MODE pin that can offer three different overcurrent limits, as shown in Table 2-2.
MODE Pin | Over Current Limit |
---|---|
R = 10kohm | ILIM-1 (Typ = 7.2 A) |
R = 30.1kohm | ILIM (Typ = 9.6 A) |
R = 52.3kohm | ILIM+1 (Typ = 12 A) |