SLVUCT9 January 2024
The following tests were performed using the TPS7H3014EVM-CVAL in the default configuration with VIN=12V and PULL_UP1=PULL_UP2=1.8V or 3.3V (indicated by voltage seen on the ENx, PWRGD, SEQ_DONE, and FAULT signals). All UP and DOWN sequences were initiated by raising or lowering VIN, as shown in the first two tests, unless stated otherwise.