SLVUCU6A November 2023 – October 2024
The TPS65224Q1EVM has TPS6522430RAHRQ1 PMIC populated by default with the configuration shown in Section 1.3. The EVM is designed to demonstrate and validate the functionality of this device. The EVM also has MSP432E401Y microcontroller to enable communication with the GUI.
The TPS6522x device family has both automotive and industrial versions available. Automotive version is denoted by "Q1" at the end of the product number as in TPS6522430-Q1. In this document when referring to "TPS6522x" the whole device family is referenced including both industrial and automotive devices. When referencing to a feature or capability of a specific device the full product number is used, for example TPS6522430-Q1.