SLVUCU6A November 2023 – October 2024
Two load module connector footprints are provided, J1 and J2. These load module connectors are intended to be used with PMICLOADBOARDEVM which is sold separately. The connector components are not populated and the required connectors are shipped with PMICLOADBOARDEVM.