SLVUCU6A November 2023 – October 2024
The EVM, in conjunction with GUI tool, provides various degrees of customization. A couple of examples are provided here which can be generalized to a number of functions. There are spare components assembled on the EVM to help with the customization, namely inductors L5...L8 and capacitors C80...C87.