SLVUCU6A November   2023  – October 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Getting Started
    2. 2.2 EVM Details
      1. 2.2.1 Terminal Blocks
      2. 2.2.2 Test Point Descriptions
      3. 2.2.3 Configuration Headers
      4. 2.2.4 Connectors
      5. 2.2.5 Dip Switches
      6. 2.2.6 EVM Control and GPIO
    3. 2.3 Customization
      1. 2.3.1 Changing the Communication Interface
      2. 2.3.2 Changing the Phase Configuration
  9. 3Software
    1. 3.1 GUI Tool
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation
  13. 7Revision History

Description

The TPS6522x power management integrated circuit (PMIC) family is extremely flexible providing multiple outputs in a single package helping to optimize space usage in a system. TPS6522x PMIC includes four step-down converters (buck regulators) and three low-dropout (LDO) regulators. Two of these buck regulators can be used in multi-phase mode to provide up to 10 A source. The PMIC also has a built-in analog-to-digital converter (ADC) which can be used to monitor the core temperature or external signals which helps to reduce the required system space further. The TPS6522x evaluation module (EVM) is both an evaluation and development tool. With the EVM both device level and system level configurability is available through an easy to use graphical user interface (GUI) tool.