SLVUCU8 January 2024
A summary of the TPS54KC23EVM performance characteristics is provided in Table 1-2 and Table 1-3. The TPS54KC23EVM is designed and tested for VIN = 8 V to 16 V for U1 and VIN = 4.5 V to 16 V for U2. Characteristics are given for an input voltage of VIN = 12 V and output voltage of 0.8 V, unless otherwise specified. The ambient temperature is room temperature (20°C to 25°C) for all measurements, unless otherwise noted.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN voltage range | 8 | 12 | 16 | V | ||
Input current | VIN = 8 V, IO = 30 A | 3.9 | A | |||
VIN start voltage | Set by EN pin resistor divider | 7.18 | V | |||
VIN stop voltage | Set by EN pin resistor divider | 5.98 | V | |||
Output voltage setpoint | 0.802 | V | ||||
Output current range | VIN = 8 V to 16 V | 0 | 30 | A | ||
Line and load regulation | VIN = 8 V to 16 V, IOUT = 0 A to 30 A | ±0.31 | % | |||
Load transient response | IOUT = 5 A to 20 A | Voltage change | -15 | mV | ||
Recovery time | 68 | µs | ||||
IOUT = 5 A to 20 A | Voltage change | 20 | mV | |||
Recovery time | 64 | µs | ||||
Input ripple voltage | IOUT = 30 A | 864 | mVPP | |||
Output ripple voltage | IOUT = 30 A | 20 | mVPP | |||
Output rise time | Set by SS pin capacitor | 139 | μs | |||
Current limit | Set by ILIM pin resistor | 30.6 | A | |||
Switching frequency (fSW) | Set by MSEL pin resistor | 1400 | kHz | |||
Peak efficiency | IOUT = 15 A | 83.3 | % | |||
IC case temperature | IOUT = 30 A, 15-minute soak | 128 | °C |
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN voltage range | 4.5 | 12 | 16 | V | ||
Input current | VIN = 4.5 V, IOUT = 30 A | 6.5 | A | |||
VIN start voltage | Set by EN pin resistor divider | 3.84 | V | |||
VIN stop voltage | Set by EN pin resistor divider | 3.20 | V | |||
Output voltage setpoint | 0.802 | V | ||||
Output current range | VIN = 4.5 V to 16 V | 0 | 30 | A | ||
Line and load regulation | VIN = 4.5 V to 16 V, IOUT = 0 A to 30 A | ±0.4% | ||||
Load transient response | IOUT = 5 A to 20 A | Voltage change | –4 | mV | ||
Recovery time | 54 | µs | ||||
IOUT = 5 A to 20 A | Voltage change | 4 | mV | |||
Recovery time | 55 | µs | ||||
Input ripple voltage | IOUT = 30 A | 472 | mVPP | |||
Output ripple voltage | IOUT = 30 A | 4.8 | mVPP | |||
Output rise time | Set by SS pin capacitor | 944 | μs | |||
Current limit | Set by ILIM pin resistor | 30.6 | A | |||
Switching frequency (fSW) | Set by MSEL pin resistor, J8 short pins 3 and 4 | 800 | kHz | |||
Peak efficiency | IOUT = 8 A | 89.1 | % | |||
IC case temperature | IOUT = 30 A, 15-minute soak | 97 | °C |