SLVUCV6A May 2024 – November 2024 TPSM81033
There are two optional modes at light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The TPSM81033 consumes a 20μA quiescent current from VIN at light load condition. During shutdown, the TPSM81033 is completely disconnected from the input power and only consumes a 0.1μA current to achieve long battery life. The TPSM81033 has 5.75V output overvoltage protection, output short circuit protection, and thermal shutdown protection.
The TPSM81033 offers a very small solution-size with 2.6mm × 2.5mm QFN-FCMOD (8) package and minimum amount of external components.