SLVUCV6A May   2024  – November 2024 TPSM81033

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input/Output Connector Descriptions
      2. 2.1.2 Modification
      3. 2.1.3 Input Capacitor
      4. 2.1.4 Output Capacitor
      5. 2.1.5 Feedforward Capacitor
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Output Capacitor

4*22µF ceramic capacitors are used in the EVM, the effective capacitor value is approximately 20µF. If the load current is smaller than 1A, then 2*22uF ceramic capacitor (effective capacitor value is approximately 10µF) is also proper.