SLVUCX2A June   2024  – January 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Connections Overview
    2. 2.2 Faults, Indicators, and Jumper Settings
    3. 2.3 EVM Hardware Quick-Start
  9. 3Software
    1. 3.1 DRV8351 EVM GUI Software
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References
  13. 7Revision History

EVM Hardware Quick-Start

This section describes the steps to prepare the DRV8351EVM for first motor spin-up. This section assumes the default jumper positions mentioned above are used.

DRV8351EVM JP1/JP2/JP3 Removed Figure 2-7 JP1/JP2/JP3 Removed
  1. Make sure that the isolation jumpers JP1/JP2/JP3 on the LAUNCHXL-F280049C have been removed.
  2. Plug the DRV8351EVM onto the lower position of the LAUNCHXL-F280049C board.
  3. Connect motor phase connections to the respective MOTA/MOTB/MOTC inputs on J5, making sure to match A, B, and C.
  4. Connect the hall sensor connections, hall power, and ground to J7. Make sure that Hall A, B, and C are in the correct order.
  5. Connect the provided micro-USB cable to the LAUNCHXL-F280049C.
  6. Connect PVDD and GND to connector J4. A low current limit of 300mA on the PVDD supply is recommended for first power-up to make sure the EVM is connected correctly. If there is no issue upon power-up, then the current limit can be raised to allow for current based on your motor specifications.
  7. Start the GUI per the instructions below in the software section.