SLVUCX2 June 2024
The DRV8351 is a gate driver IC for three-phase motor drive applications and provides three high-accuracy trimmed and temperature compensated half-bridge drivers, each capable of driving high-side and low-side Ntype MOSFETs.
Along with the hardware of the DRV8351, the TMS320F280049C microcontroller-based board has reference software that sends necessary signals to the DRV8351 to spin a 3-phase Brushless-DC motor. GuiComposer software allows the user to program settings, enable the motor to spin, and monitor the system from fault conditions.