SLVUCX7A August 2024 – September 2024 TPS25772-Q1
The TPS25772-Q1 is a dual port Type-C controller that has a 65W capable buck boost converter for Port A and can interface with the TPS55289-Q1 via Port B, as demonstrated with the TPS25772Q1EVM for up to 60W PD charging depending on supply voltage level.
The TPS25772-Q1 implements intelligent System Power Management (SPM) to maximize delivered USB power while protecting the system from automotive battery transient and over-temperature conditions.