SLVUCX7A August 2024 – September 2024 TPS25772-Q1
The TPS25772-Q1 is a dual port USB PD controller that has a 65W capable buck boost converter integrated as well as the ability to control a second USB Type-C port and external buckboost converter.
The EVM is customizable through the (TPS257XX-Q1-GUI.) Additionally, the EVM is equipped with Aardvark connector to I2C interfaces and USB Micro-B interface and USB2ANY interface for debugging and development.
This user's guide describes how the TPS25772DQ1EVM can be used to test PD functions. This document includes descriptions of how to use the EVM, contents, schematics, printed circuit board (PCB) layouts, and bill of materials (BOM). Throughout this document the terms evaluation board, evaluation module, and EVM are synonymous with the TPS25772DQ1EVM.