SLVUCY0 August 2024
The ULN2003ADYYEVM is compatible with the SOT (DYY version) of the ULN2003ADYY device. The distinction between packages is in the thermal properties. Please refer to the Thermal Information section of the ULN200x, ULQ200x High-Voltage, High-Current Darlington Transistor Arrays data sheet for more detailed specifications.