SLVUCY2 April 2024
The DRV8161EVM can support voltages up to 48V and currents up to 30A. To prevent damage to both the IC and the EVM, confirm that these voltage and current specifications are not exceeded.