SLVUCY4A June   2024  – November 2024 LM5190-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Basic Test Procedure
  8. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Efficiency
      2. 3.1.2 Operating Waveforms
        1. 3.1.2.1 Start-Up and Shutdown With EN
        2. 3.1.2.2 Switching
        3. 3.1.2.3 Load Transient (CV), ISET Modulation (CC)
      3. 3.1.3 Thermal Performance
      4. 3.1.4 Bode Plot
      5. 3.1.5 EMI Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Development Support
    2. 6.2 Documentation Support
      1. 6.2.1 Related Documentation
        1. 6.2.1.1 PCB Layout Resources
        2. 6.2.1.2 Thermal Design Resources
  12. 7Revision History

Features

  • Wide input voltage operating range
    • 15V to 72V: VIN terminal
  • Fixed 12V, 5V, or adjustable output voltage
  • Adjustable average inductor current using ISET
  • Inductor current monitor using IMON
  • Integrated standard MOSFET gate drivers
  • 18µA standby current at VSUPPLY = 48V with BIAS
  • Full-load efficiency of 95% at VSUPPLY = 48V
  • 400kHz switching frequency with optional external clock synchronization
  • Dual-random spread spectrum
  • Integrated slope compensation
  • Forced PWM (FPWM) or pulsed-frequency modulation (PFM) operation
  • Over-current protection (OCP) with hiccup mode for abnormal overload conditions
  • Power Good indicator with pullup resistor to VCC
  • Internal 2.75ms soft start in CV mode
  • CC mode soft start using CISET capacitor
  • Thermally efficient layout with 6-layer 2-oz PCB