A graphical user interface (GUI) is available from
on www.dev.ti.com. The
GUI allows simple and convenient programming of the device through
the TI USB2ANY device.
- Download the zip file for the desired platform.
- Download GUI Composer Runtime.
- Extract the zip folder and install the GUI.
- Run through the installation steps. The installation wizard shows a prompt for
GUI Composer Runtime. This is done automatically.
- Open the GUI