The TPS25772Q1EVM-CD-150 is designed to evaluate the TPS25772-Q1 for USB Type-C® and Power Delivery (PD) applications. This EVM supports dual PD charging ports + USB 2.0 and comes with three other variants: single port charging with DisplayPort™ over USB-C® (DP Alt Mode) (TPS25763Q1EVM), single port charging only (TPS25762DQ1EVM), and dual ports charging only (TPS25772DQ1EVM). The EVM integrates a TIVA microcontroller and HUB IC, enabling online debugging, online EEPROM updates, and dual ports USB 2.0 data support.
Device configuration settings are selected through an intuitive Application Customization Tool in the form of a graphical user interface (TPS257XX-Q1-GUI), reducing much of the complexity associated with competitive USB-PD designs.