SLVUD20 October 2024 DRV8376
This document is designed to be used as a startup guide to the DRV8376EVM and LAUNCHXL-F280049C designs. This document is intended for the engineers involved in the design, implementation, and validation of DRV8376 and TMS320F280049C reference software.
The scope of this document is to provide the user with a guide to evaluate the DRV8376 device with a TMS320F280049C isolated board. This document covers the hardware connections required between boards and external motor and supplies. When the hardware connections are complete, the user is required to download the necessary tools and software to spin a motor.
This document is provided with the DRV8376EVM customer evaluation module (EVM) as a supplement to the DRV8376 Three-Phase Integrated FET Motor Driver data sheet. This user's guide details the hardware implementation of the EVM.