SLVUD20 October 2024 DRV8376
The DRV8376EVM can support voltages up to 65V and currents up to 4.5A. To prevent damage to both the IC and the EVM, confirm that these voltage and current specifications are not exceeded.