SLVUD40 November   2024 TPS25984B

 

  1.   1
  2.   TPS25984BEVM: Evaluation Module for TPS25984B eFuse
  3.   Trademarks
  4. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  5. 2Description
  6. 3Schematic
  7. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  8. 5Test Setup and Procedures
    1. 5.1  Hot Plug
    2. 5.2  Start-Up With Enable
    3. 5.3  Difference Between Current Limit and DVDT Based Start-Up Mechanisms
    4. 5.4  Power Up Into Short
    5. 5.5  Overvoltage Lockout
    6. 5.6  Transient Overload Performance
    7. 5.7  Overcurrent Event
    8. 5.8  Output Hot Short
    9. 5.9  Quick Output Discharge (QOD)
    10. 5.10 Thermal Performance of TPS25984BEVM
  9. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  10. 7Bill of Materials (BOM)

EVM Features

TPS25984BEVM comes with two (2) TPS25984B eFuses connected in parallel to evaluate a 12V (typical) and 110A (steady-state) design. TPS25984BEVM eFuse evaluation board features include:

  • 5V to 16V (typical) operation
  • 14A to 120A programmable circuit breaker threshold using onboard jumpers
  • Adjustable reference voltage for overcurrent protection and active current sharing blocks
  • Adjustable output voltage slew rate control
  • Fixed transient current blanking timer
  • Adjustable current limit during start-up and active current sharing threshold using onboard jumpers
  • TVS diode for input and Schottky diode for output transient protections
  • LED status for power good and fault indications
  • Options to engage the power cycle and the quick output discharge (QOD)
  • Option to apply custom load transients using onboard MOSFETs, gate drive circuit, and load resistors