SLWU067D November   2009  – March 2022 ADS4122 , ADS4125 , ADS4126 , ADS4128 , ADS4129 , ADS4142 , ADS4145 , ADS4146 , ADS4149 , ADS41B25 , ADS41B29 , ADS41B49 , ADS58B18 , ADS58B19

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 Purpose
    2. 1.2 EVM Quick-Start Procedure
  3. 2Circuit Description
    1. 2.1 Schematic Diagram
    2. 2.2 Circuit Function
      1. 2.2.1 Power
        1. 2.2.1.1 Power Supply Option 1
        2. 2.2.1.2 Power Supply Option 2
        3. 2.2.1.3 Power Supply Option 3
      2. 2.2.2 Clock Input
        1. 2.2.2.1 Clock Option 1
        2. 2.2.2.2 Clock Option 2
        3. 2.2.2.3 Clock Option 3
      3. 2.2.3 Analog Inputs
        1. 2.2.3.1 Analog Input Option 1
        2. 2.2.3.2 Analog Input Option 2
      4. 2.2.4 Digital Outputs
  4. 3TI ADC SPI Control Interface
    1. 3.1 Installing the ADC SPI Interface
    2. 3.2 Setting Up the EVM for ADC SPI Control
    3. 3.3 Using the TI ADC SPI Interface Software
      1. 3.3.1 SPI Register Writes
  5. 4Quick Start Setup
  6. 5Evaluation
    1. 5.1 Register Programming
    2. 5.2 Quick-Test Results

Power Supply Option 3

Option 3 is used to evaluate ADC performance using an isolated AVDD and DVDD power supply for current-consumption measurements. This option must be used with caution as reversing the power supply or connecting to the wrong connector can result in damage to the EVM. One common usage of this option is to measure the separate current consumption of the relative supplies under particular operating conditions. For this option, the shunts on jumpers JP13 and JP14 are removed and the input power is supplied to the center post of the jumper. For convenience, a ground post is provided next to the center post for header connections that contain power and ground on 0.1-inch centers.