SLWU087E november 2013 – june 2023
By clicking the Unit sign in the statistics section, a selection can be made to change the units of the various FFT statistics. SNR, SFDR, THD, SINAD, Fundamental, Phase, Next Spur and HD2-5 can be displayed in dBFs, dBc, or Hz. When Hz is selected, only the Fund, Next Spur, and HD2-5 is seen in Hertz, other values are in dBc as seen in Figure 3-35.