SLYA060 August 2022 TMAG5110 , TMAG5110-Q1 , TMAG5111 , TMAG5111-Q1
The simulation results all yielded a peak B field beyond 1.4 mT. This indicates that all axes would detect enough magnetic flux to operate properly with the most sensitive version of the TMAG511x devices. The next largest sensitivity option is 3 mT, which indicates that the X axis would never experience enough magnetic flux to change states.