SLYA068A May 2023 – December 2023 TMAG3001 , TMAG5253
Typically, linear Hall sensors are used in triggers or thumb-sticks to detect precise position. These sensors have either an analog output or a digital output interface such as SPI or I2C. To be power efficient, the sensors with analog output can be power cycled by the microcontroller and the sensors with digital output can be placed in trigger mode or self duty cycled modes. In the following sections, we show these implementations in detail.