All trademarks are the property of their respective owners.
The HALL-HINGE-EVM is composed of various 3D printed structures which combine to assist with evaluation of lid closure detection. The sensor and magnet positions are independently adjustable to demonstrate the flexibility of Hall-effect sensors in this function type.
Product | Voltage Range |
---|---|
1.65 V - 5.5 V |
Table 1-2 lists the contents of the EVM kit. Contact the nearest Texas Instruments Product Information Center if any component is missing.
Item | Quantity | Description |
---|---|---|
Hall-Hinge-EVM | 1 | Evaluation module with TMAG5231B1 |
SENS093_Arm | 1 | Hinge Arm for magnet mount |
SENS093_Track | 1 | Hinge Track for sensor Mount |
SENS093_Bracket | 1 | Bracket to hold B222 magnet in SENS093 Slider |
SENS093_Slider | 1 | Adjustable slider for magnet mounted to SENS093_Arm |
SENS093_Protractor | 1 | Optional protractor with 1° increments for angle measurements |
SENS093_Sensor | 2 | Sliding mount for Hall-Hinge-EVM to position on SENS093_Track |
1 | Magnet, 1/8" Cube, N42 |
This user's guide is available from the TI website under literature number SLYU062. Any letter appended to the literature number corresponds to the document revision that is current at the time of the writing of this document. Newer revisions are available from www.ti.com or the Texas Instruments' Literature Response Center at (800) 477-8924 or the Product Information Center at (972) 644-5580. When ordering, identify the document by both title and literature number. lists documentation related to the EVM. Click the links in Table 1-3 for further information. The device name links to the product web folder on www.ti.com. The literature number links to the document PDF.
Document Title | Document Literature Number |
---|---|
TMAG5231 Datasheet | |
3D Printed Files | |
Hall-Adapter-EVM User's Guide |