SLYU062 February 2022
The EVM PCB is a small form-factor test board with an LED indicator for the output state. The test unit is installed on a printed circuit board (PCB) with access to each device pin. The PCB format is compatible with Hall-Adapter-EVM, which allows users to test other devices on a large variety of package options. Please visit www.ti.com/halleffect when considering additional device selections.
Included with the EVM are several 3D printed structures which combine to produce a test platform with a hinged lid functionality. The position of the magnet and sensor are customizable and can be manually set to assist with determining appropriate sensor locations.
Customizable hinge positions for sensor and magnet
LED output indicator
Compatible with HALL-ADAPTER-EVM
Access to device pins