All trademarks are the property of their respective owners.
The HALL-HINGE-EVM is composed of various 3D printed structures which combine to assist with evaluation of lid closure detection. The sensor and magnet positions are independently adjustable to demonstrate the flexibility of Hall-effect sensors in this function type.
Product | Voltage Range |
---|---|
1.65 V - 5.5 V |
Table 1-2 lists the contents of the EVM kit. Contact the nearest Texas Instruments Product Information Center if any component is missing.
Item | Quantity | Description |
---|---|---|
Hall-Hinge-EVM | 1 | Evaluation module with TMAG5231B1 |
SENS093_Arm | 1 | Hinge Arm for magnet mount |
SENS093_Track | 1 | Hinge Track for sensor Mount |
SENS093_Bracket | 1 | Bracket to hold B222 magnet in SENS093 Slider |
SENS093_Slider | 1 | Adjustable slider for magnet mounted to SENS093_Arm |
SENS093_Protractor | 1 | Optional protractor with 1° increments for angle measurements |
SENS093_Sensor | 2 | Sliding mount for Hall-Hinge-EVM to position on SENS093_Track |
1 | Magnet, 1/8" Cube, N42 |
This user's guide is available from the TI website under literature number SLYU062. Any letter appended to the literature number corresponds to the document revision that is current at the time of the writing of this document. Newer revisions are available from www.ti.com or the Texas Instruments' Literature Response Center at (800) 477-8924 or the Product Information Center at (972) 644-5580. When ordering, identify the document by both title and literature number. lists documentation related to the EVM. Click the links in Table 1-3 for further information. The device name links to the product web folder on www.ti.com. The literature number links to the document PDF.
Document Title | Document Literature Number |
---|---|
TMAG5231 Datasheet | |
3D Printed Files | |
Hall-Adapter-EVM User's Guide |
The EVM PCB is a small form-factor test board with an LED indicator for the output state. The test unit is installed on a printed circuit board (PCB) with access to each device pin. The PCB format is compatible with Hall-Adapter-EVM, which allows users to test other devices on a large variety of package options. Please visit www.ti.com/halleffect when considering additional device selections.
Included with the EVM are several 3D printed structures which combine to produce a test platform with a hinged lid functionality. The position of the magnet and sensor are customizable and can be manually set to assist with determining appropriate sensor locations.
Customizable hinge positions for sensor and magnet
LED output indicator
Compatible with HALL-ADAPTER-EVM
Access to device pins
Final assembly of the 3D printed structures will be required to complete EVM setup. This may be done with either HALL-HINGE-EVM or with HALL-ADAPATER-EVM.
The following steps walk through the procedure to evaluate TMAG5231 with the HALL-HINGE-EVM. If desired, the 3D assembly may be downloaded, edited and reprinted as needed from SLYU062.zip.
Figure 3-1 through Figure 3-6 show the components included in this kit.
Figure 4-2 through Figure 4-4 show the PCB layers of the EVM.
Table 4-1 provides the parts list for the EVM.
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
SENS093 |
Any |
||
C1, C2 |
2 |
0.1 uF |
CAP, CERM, 0.1 uF, 6.3 V, +/- 10%, X5R, 0201 |
0201 |
GRM033R60J104KE84D |
MuRata |
D1, D2 |
2 |
LED Uni-Color RED Chip LED 2-Pin 0402 T/R |
0402 |
SML-P11UTT86R |
ROHM |
|
R1, R2 |
2 |
604 |
RES, 604, 1%, 0.05 W, 0201 |
0201 |
RC0201FR-07604RL |
Yageo America |
U1 |
1 |
Low-Power, Hall Effect Switch |
SOT-23-3 |
TMAG5231B1DQDBZR |
Texas Instruments |