SLYU066A October 2023 – June 2024 TMAG3001
The TMAG3001 is a 3-axis (3D) linear Hall-effect sensor. This device has three independent Hall sensors on the X, Y, and Z axes. A precision analog signal-chain along with integrated 12-bit ADC digitizes the measured analog magnetic field values. The device can be configured further to select one of two magnetic field ranges that fits the magnet strength and component placements during system calibration. TMAG3001 Evaluation Module shows the TMAG3001EVM.