SLYY224 November   2023 LMK3H0102 , LMKDB1104 , LMKDB1108 , LMKDB1120

 

  1.   1
  2.   Overview
  3.   At a glance
  4.   A closer look at data centers
  5.   Clocking in data centers
  6.   Trend toward lower jitter
  7.   Greater integration
  8.   Conclusion
  9.   References

At a glance

1 A closer look at data centers
Data centers process, store and relay data through servers and switches.
2 Clocking in data centers
There are two types of Peripheral Component Interconnect Express (PCIe) clocking architectures that serve several purposes within data centers: common clock (CC) and independent reference clock (IR).
3 Trend toward lower jitter
As Ethernet data rate increases, lower jitter is necessary for high-speed SerDes.
4 Greater integration
BAW integration improves reliability and reduces jitter, size and cost.