SNAA365 June   2024 LMK5B33216

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Hardware Architecture
    1. 1.1 Clocking Scheme
    2. 1.2 FPGA Design
  5. 2syn1588® Synchronization Algorithm
    1. 2.1 PTP Time-of-Day Clock Adjustment Algorithm
  6. 3Test Setup
    1. 3.1 FMC Adapter Board
    2. 3.2 Compliance Test Setup
    3. 3.3 Compliance Test of Telecom Profile G.8275.1 - Full Timing Support
      1. 3.3.1 Transfer Characteristic
      2. 3.3.2 Absolute Time Error
      3. 3.3.3 Lock Time
    4. 3.4 Compliance Test of Telecom Profile G.8275.2 - Partial Timing Support
    5. 3.5 Compliance Test of Telecom Profile G.8262.1 - SyncE Transient
  7. 4PTP System Application
  8. 5Additional Development
  9. 6Conclusion
  10. 7References

Additional Development

The initial settling of the syn1588® PTP Stack can be optimized more by taking the quality of the local oscillator into account, which improves the settling behavior under network impairments. Furthermore, the holdover performance can also be further optimized by taking the features of the network synchronizer into account. Finally, extended tests with SyncE capable devices are planned to investigate both the holdover and switching performance of the complete PTP system using the LMK5XXXXXS1.