SNAA396A February 2024 – January 2025 LMK5B33216 , LMK5B33414
Hyperscale data centers and telecommunication market sectors are currently driving the need for high speed serial links using 112G and 224G Pulse Amplitude Modulation with 4-Levels Serializer and Deserializer (PAM4 SerDes). The higher data speeds lower the jitter budget for the 312.5MHz reference clock to less than 100fs RMS for 112G and 35fs RMS with 4MHz high pass filter (HPF) for 224G PAM4 SerDes.
TI's Bulk Acoustic Wave (BAW) technology offers industry-leading, ultra-low jitter clocks critical for the 112G and 224G PAM4 SerDes. The LMK5B33216 achieves 42fs RMS typical and 24fs RMS typical with 4MHz HPF filter for 312.5MHz outputs, meeting the 112G and 224G PAM4 SerDes requirements with a greater margin. In addition, the LMK5B33216 meets the jitter, rise or fall time, hit less switching, and holdover requirements of the 112G and 224G PAM4 SerDes reference clocks.
TI offers a complete clocking design for data center applications as shown in Figure 1-1. This application note examines the clocking design specifically for 800G switches (ToR, leaf, spine, fabric, edge, or aggregation). The switch clocking design includes the LMK5B33216 or LMK5B33414 network synchronizer, single-ended and differential buffers, BAW-based oscillators and reference-less clock generators.
All trademarks are the property of their respective owners.
800G switches have made significant leaps forward in data networking by leveraging 112G and 224G PAM4 SerDes technology. The 112G PAM4 SerDes is designed to transmit data at 112 gigabits per second (Gbps) whereas the 224G PAM4 transmits data at 224Gbps. For more details on PAM4 SerDes applications, refer to Understanding Clocking Needs for High-Speed 56G PAM4 Serial Links.
The 800G high-speed switches are engineered to meet increasing data center and telecommunication demands. The 800G switches have a port speed of 800Gbps that provides bandwidth for rapid data transmission which reduces network congestion for data processing, storage, and distribution. The 800G switches have fast transmission rates, often measured in terabits per second, that handle immense volumes of data generated by virtualization and high-performance computing.
Clocking in high-speed SerDes systems plays an important role in data synchronization and communication reliability. A SerDes has an integrated PLL that clocks out high-speed serial data while maintaining phase-lock to a reference clock. A high-speed SerDes relies on a precise clocking mechanism to maintain proper timing and accurate serialization and deserialization of data. Therefore, providing a low-jitter clock to the integrated SerDes PLL is necessary.
Incorporating a low-jitter clock is achievable by using an external-network synchronizer or jitter cleaner to reduce the noise propagated onto the serial data. A network synchronizer allows the flexibility of switching between various inputs of different frequencies and phase domains without disrupting the SerDes reference.
TI network synchronizers and jitter cleaners with integrated BAW, such as the LMK5B33216, are designed to provide the reference clocks to the SerDes and to support 800G or higher throughputs of data in real-time communication, AI, or IOT applications.
Figure 1-1 demonstrates a simplified block diagram of a 112G and 224G PAM4 SerDes clock input sourced from the LMK5B33216.