SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
Figure 23 illustrates the use case of distribution mode. As in all other use cases, OSCin to OSCout can be used as a buffer to OSCin or from clock distribution path via CLKout6, CLKout8, or the SYSREF divider. At high frequency the input impedance to Fin is low, so a resistive pad is recommended for matching.
FIELD | REGISTER
ADDRESS |
FUNCTION | VALUE | SELECTED VALUE |
---|---|---|---|---|
PLL1_NCLK_MUX | 0x13F | Selects the input to the PLL1 N divider | X | Don't care |
PLL2_NCLK_MUX | 0x13F | Selects the input to the PLL2 N divider | X | Don't care |
FB_MUX_EN | 0x13F | Enables the feedback mux. | 0 | Disabled |
FB_MUX | 0x13F | Selects the output of the feedback mux. | X | Don't care |
OSCin_PD | 0x140 | Powers down the OSCin port. | 1 | Powered down |
VCO_LDO_PD | 0x140 | Powers down the VCO LDO. | 1 | Powered down |
VCO_PD | 0x140 | Powers down the VCO. | 1 | Powered down |
PLL1_PD | 0x140 | Powers down PLL1. | 1 | Powered down |
PLL2_PRE_PD | 0x173 | Powers down PLL2 prescaler. | 1 | Powered down |
PLL2_PD | 0x173 | Powers down PLL2. | 1 | Powered down |
CLKin0_OUT_MUX | 0x147 | Selects where the output of CLKin0 is directed. | X | Don't care |
CLKin1_OUT_MUX | 0x147 | Selects where the output of CLKin1 is directed. | 0 | Fin |
VCO_MUX | 0x138 | Selects the VCO 0, 1 or an external VCO | 2 | External VCO |