SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
VCO_MUX = 0 (VCO0) | PLL2 Loop Filter Bandwidth = 288 kHz |
VCO0 = 1966.08 MHz | PLL2 Phase Margin = 72° |
DCLKout2_DIV = 8 |
VCO_MUX = 0 (VCO0) | PLL2 Loop Filter Bandwidth = 303 kHz |
VCO0 = 1966.08 MHz | PLL2 Phase Margin = 73° |
DCLKout2_DIV = 8 |
VCO_MUX = 0 (VCO0) | PLL2 Loop Filter Bandwidth = 344 kHz |
VCO0 = 2457.6 MHz | PLL2 Phase Margin = 73° |
DCLKout2_DIV = 10 |
VCO_MUX = 1 (VCO1) | VCO1_DIV = 0 (÷2) |
VCO = 2949.12 MHz | PLL2 Loop Filter Bandwidth = 221 kHz |
DCLKout2_DIV = 6 | PLL2 Phase Margin = 70° |
VCO_MUX = 1 (VCO1) | PLL2 Loop Filter Bandwidth = 151 kHz |
VCO = 2457.6 MHz | PLL2 Phase Margin = 64° |
DCLKout2_DIV = 10 |
VCO_MUX = 1 (VCO1) | PLL2 Loop Filter Bandwidth = 233 kHz |
VCO = 2949.12 MHz | PLL2 Phase Margin = 70° |
DCLKout2_DIV = 12 |